A high-performance all-rounder | Murrelektronik

A high-performance all-rounder

Vario-X from Murrelektronik is a modular automation system that brings sensors and actuators into the immediate machine environment on a decentralized basis and offers a flexible, scalable solution for all applications. By developing the Vario-X Controller, Murrelektronik has now created a high-performance and versatile industrial PC that, as a decentralized controller, can either be used at the heart of a machine or incorporated into a higher-level control network. Besides a large number of physical interfaces, it also offers a wide range of communication protocols. Thanks to an IP67 protection class, it can be installed directly on the machine, which paves the way for cutting-edge decentralized installation concepts without a control cabinet.

Kontaktmöglichkeiten

Telefonische Informationen
erhalten Sie unter der Rufnummer:

Bewerbungen per E-Mail
senden Sie bitte an die:

Bewerbungen per Post an

Karriere
Werden Sie Teil des Teams!
Newsletter
Bleiben Sie auf dem Laufenden!
Wir sind für Sie da!
Sie erreichen uns über viele Kanäle…